15KP

15KP66CA

  • Electrical Characteristics
    • Catalog # 15KP66CA
    • Reverse Standoff Voltage (VR) (Vso) 66
    • Watts (W) 15000
    • Breakdown Voltage (MIN VBR@IT ) (V) 73.5
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 107.2
    • Partner ECAD Models 15KP66CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package P600