background-waves

Series: 20KPA

20000W Axial Lead Transient Voltage Suppression (TVS) Diode
Product Status| Activei
info
The 20KPA Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Typical maximum temperature coefficient ΔVBR = 0.1% — VBR@25°C
  • Glass passivated chip junction in P600 package
  • 20000W peak pulse capability at 10—1000µs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 2µA above 49V
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375" (9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O

20KPA Parts

FiltersFilters

20onClick
300onClick

41.7999onClick
548.8999onClick

22.34onClick
335.1onClick

24.57onClick
368.61onClick

36.7999onClick
482.9999onClick

Series: 20KPA Resources