AK10

AK10-076C

  • Electrical Characteristics
    • Catalog # AK10-076C
    • Reverse Standoff Voltage (VR) (Vso) 76
    • Breakdown Voltage (MIN VBR@IT ) (V) 85
    • Breakdown Voltage (VBR@IT) (V) 95
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 10
    • Peak Pulse Current (Ipp) 8x20μs (A) 10000
    • Max Clamp Voltage (Vc) (V) 140
    • Partner ECAD Models AK10-076C
    • Max Operating Temp (°C) 125
    • Polarity Bipolar