AK15-Y

AK15-076C-Y

  • Electrical Characteristics
    • Catalog # AK15-076C-Y
    • Reverse Standoff Voltage (VR) (Vso) 76
    • Breakdown Voltage (MIN VBR@IT ) (V) 85
    • Breakdown Voltage (VBR@IT) (V) 95
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 10
    • Peak Pulse Current (Ipp) 8x20μs (A) 15000
    • Max Clamp Voltage (Vc) (V) 150
    • Partner ECAD Models AK15-076C-Y
    • Operating Temperature Maximum Celsius 125
    • Polarity Bipolar
    • Package Axial Lead