AK3

AK3-066C

  • Electrical Characteristics
    • Catalog # AK3-066C
    • Reverse Standoff Voltage (VR) (Vso) 66
    • Breakdown Voltage (MIN VBR@IT ) (V) 72
    • Breakdown Voltage (VBR@IT) (V) 80
    • Ir @Vso( μA) 10
    • On-State Current (IT) (mA) 10
    • Peak Pulse Current (Ipp) 8x20μs (A) 3000
    • Max Clamp Voltage (Vc) (V) 120
    • Operating Temperature Maximum Celsius 125
    • Polarity Bipolar
    • Package Axial Lead