P4KE

P4KE11

  • Electrical Characteristics
    • Catalog # P4KE11
    • Reverse Standoff Voltage (VR) (Vso) 9.4
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 26.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 9.945
    • Breakdown Voltage (VBR@IT) (V) 12.155
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 16.38
    • Partner ECAD Models P4KE11
    • Replaced By Part Number P4KE11A
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-41