P4KE

P4KE110C

  • Electrical Characteristics
    • Catalog # P4KE110C
    • Reverse Standoff Voltage (VR) (Vso) 94
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 2.7
    • Breakdown Voltage (MIN VBR@IT ) (V) 99.45
    • Breakdown Voltage (VBR@IT) (V) 121.55
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 159.6
    • Partner ECAD Models P4KE110C
    • Replaced By Part Number P4KE110CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package DO-41