P4KE

P4KE24A

  • Electrical Characteristics
    • Catalog # P4KE24A
    • Reverse Standoff Voltage (VR) (Vso) 20.5
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 12.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 22.8
    • Breakdown Voltage (VBR@IT) (V) 25.2
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 33.2
    • Partner ECAD Models P4KE24A
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-41