P4KE

P4KE51

  • Electrical Characteristics
    • Catalog # P4KE51
    • Reverse Standoff Voltage (VR) (Vso) 43.6
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 5.8
    • Breakdown Voltage (MIN VBR@IT ) (V) 45.945
    • Breakdown Voltage (VBR@IT) (V) 56.155
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 73.605
    • Partner ECAD Models P4KE51
    • Replaced By Part Number P4KE51A
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-41