P6KE

P6KE62

  • Electrical Characteristics
    • Catalog # P6KE62
    • Reverse Standoff Voltage (VR) (Vso) 50.2
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 6.8
    • Breakdown Voltage (MIN VBR@IT ) (V) 55.8
    • Breakdown Voltage (VBR@IT) (V) 68.2
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 89.25
    • Partner ECAD Models P6KE62
    • Replaced By Part Number P6KE62A
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-15