SA

SA10C

  • Electrical Characteristics
    • Catalog # SA10C
    • Reverse Standoff Voltage (VR) (Vso) 10
    • Watts (W) 500
    • Peak Pulse Current (Ipp) 10x1000 (A) 30
    • Breakdown Voltage (MIN VBR@IT ) (V) 11.16
    • Breakdown Voltage (VBR@IT) (V) 13.64
    • Ir @Vso( μA) 3
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 18.8
    • Partner ECAD Models SA10C
    • Replaced By Part Number SA10CA
    • Operating Temperature Maximum Celsius 175
    • Polarity Bipolar
    • Package DO-15