SA

SA26A

  • Electrical Characteristics
    • Catalog # SA26A
    • Reverse Standoff Voltage (VR) (Vso) 26
    • Watts (W) 500
    • Peak Pulse Current (Ipp) 10x1000 (A) 12.1
    • Breakdown Voltage (MIN VBR@IT ) (V) 28.9
    • Breakdown Voltage (VBR@IT) (V) 31.9
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 42.1
    • Partner ECAD Models SA26A
    • Operating Temperature Maximum Celsius 175
    • Polarity Unipolar
    • Package DO-15