background-waves

SAC6.0

Product Status| Activei

SAC6.0

TVS Diode Low Cap P6KE T&R | Series: SAC
info
The SAC Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

  • Halogen-Free and RoHS compliant
  • Ideal for data line applications
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C
  • Glass passivated junction
  • 500W peak pulse capability at 10×1000μs waveform, repetition rate (duty cycles):0.01%
  • Fast response time: typically less than 1.0ps from 0 Volts to BV min
  • Excellent clamping capability
  • Low incremental surge resistance
  • High temperature soldering guaranteed: 265°C./10 seconds/ 0.375â€,(9.5mm) lead length, 51bs., (2.3kg) tension
  • Plastic package has Underwriters Laboratory Flammability classification 94V-O
  • Matte Tin Lead–free plated

PropertyValue
VR (Vstandoff)
6
Watts (W)
500
I PP 10x1000µs (A)
41
MIN VBR@IT (V)
7.9
IT (mA)
1
Ir@Vr(µA)
300
VC at IPP=5.0A
11.2
Operating Temperature Max (°C)
175
Polarity
Unipolar
Package
DO-15
Peak Pulse Power - 10x1000 (W)
500
Stand Polar
Unipolar
Surge Life
41
Tolerance %
10

SAC6.0 Resources

Showing 1 to 2 of 2 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SAC6.0TVS Diode Low Cap P6KE T&RRoHS1/1/2004NoPdf IconCoC_RoHS9_SAC6.0Pdf IconREACH_SVHC Declaration (Contain)_SAC6.0ContainsNo
SAC6.0-BTVS Diode Low Cap P6KE - BULKRoHS5/20/2003NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.