8.0SMDJ

8.0SMDJ100A

  • Electrical Characteristics
    • Catalog # 8.0SMDJ100A
    • Reverse Standoff Voltage (VR) (Vso) 100
    • Watts (W) 8000
    • Peak Pulse Current (Ipp) 10x1000 (A) 49.4
    • Breakdown Voltage (MIN VBR@IT ) (V) 111
    • Breakdown Voltage (VBR@IT) (V) 123
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Peak Pulse Current (Ipp) 8x20μs (A) 321.1
    • Partner ECAD Models 8.0SMDJ100A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AB