1KSMB

1KSMB110

  • Electrical Characteristics
    • Catalog # 1KSMB110
    • Reverse Standoff Voltage (VR) (Vso) 89.2
    • Watts (W) 1000
    • Peak Pulse Current (Ipp) 10x1000 (A) 6.3
    • Breakdown Voltage (MIN VBR@IT ) (V) 99.45
    • Breakdown Voltage (VBR@IT) (V) 121.55
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 159.6
    • Replaced By Part Number 1KSMB110A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA