background-waves

1KSMB18

Product Status| Obsoletei
Replaced By: |1KSMB18A

1KSMB18

TVS Diode 1K SMB Suf MT T&R | Series: 1KSMB
info
The 1KSMB Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vstandoff)
14.5
Watts (W)
1000
I PP 10x1000µs (A)
38
MIN VBR@IT (V)
16.2
MAX VBR@IT (V)
19.8
Vc (V)
26.775
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Unipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
1000
Stand Polar
Unipolar
Surge Life
38
Tolerance %
10
  • Halogen-free
  • RoHS compliant
  • For surface mounted applications to optimize board space
  • Low profile package
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% x VBR@25°C x ΔT
  • Glass passivated chip junction
  • 1 kW peak pulse power capability at 10/1000μs, repetition rate (duty cycles): 0.01 %
  • Fast response time typically less than 1 ps from 0 V to BV min
  • Excellent clamping capability

1KSMB18 Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
1KSMB18TVS Diode 1K SMB Suf MT T&RRoHS1/1/2005NoNo

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.