background-waves

3.0SMCJ9.0CA

Product Status| Activei

3.0SMCJ9.0CA

TVS 3KW 9V 5%BI DO-214AB TR13 RoHS | Series: 3.0SMCJ
info

The 3.0SMCJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
9
Watts (W)
3000
I PP 10x1000µs (A)
194.8
MIN VBR@IT (V)
10
MAX VBR@IT (V)
11.1
Vc (V)
15.4
IT (mA)
1
Ir@Vr(µA)
10
I PP 8x20µs (A)
974
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
3000
Stand Polar
Bipolar
Surge Life
194.8
Tolerance %
5
  • 3 kW peak pulse power capability at 10/1000μs, repetition rate (duty cycles): 0.01 %
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • ESD protection of data lines in accordance with IEC 61000-4-2,30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000- 4-4
  • Built-in strain relief
  • Glass passivated chip junction
  • Fast response time typically less than 1 ps from 0 V to BV min

3.0SMCJ9.0CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

3.0SMCJ9.0CA Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
3.0SMCJ9.0CATVS 3KW 9V 5%BI DO-214AB TR13 RoHS

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.