5.0SMDJ

5.0SMDJ30A

  • Electrical Characteristics
    • Catalog # 5.0SMDJ30A
    • Reverse Standoff Voltage (VR) (Vso) 30
    • Watts (W) 5000
    • Peak Pulse Current (Ipp) 10x1000 (A) 103
    • Breakdown Voltage (MIN VBR@IT ) (V) 33.3
    • Breakdown Voltage (VBR@IT) (V) 36.8
    • Ir @Vso( μA) 5
    • On-State Current (IT) (mA) 1
    • Peak Pulse Current (Ipp) 8x20μs (A) 618
    • Max Clamp Voltage (Vc) (V) 48.4
    • Uni / Bi-Directional Unidirectional
    • Partner ECAD Models 5.0SMDJ30A
    • Operating Temperature Maximum Celsius 150
    • Package DO-214AB