background-waves

P6SMB11CA

Product Status| Activei

P6SMB11CA

TVS SURF MT DO214AA T&R | Series: P6SMB
info

The P6SMB series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
9.4
Watts (W)
600
I PP 10x1000µs (A)
39.1
MIN VBR@IT (V)
10.5
MAX VBR@IT (V)
11.6
Vc (V)
15.6
IT (mA)
1
Ir@Vr(µA)
5
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Bipolar
Surge Life
39.1
Tolerance %
5
  • 600 W peak pulse power capability at 10/1000μs, repetition rate (duty cycles): 0.01 %
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1μA when VBR min>12V
  • Optimized surface mount footprint for minimal PCB space impact
  • Low profile package
  • Typical failure mode due to exceeding maximum ratings is a short circuit condition
  • Whisker test conducted based on Table 4a and 4c of JEDEC JESD201A
  • IEC 61000-4-2 ESD 30 kV (Air), 30 kV (Contact)
  • EFT protection of data lines in accordance with IEC 61000-4-4

P6SMB11CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

P6SMB11CA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
P6SMB11CATVS SURF MT DO214AA T&RRoHS6/1/2005NoPdf IconCoC_RoHS9_P6SMB11CAPdf IconREACH211_Declaration_Contain-_P6SMB11CAContainsYes1/12/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.