SMAJ

SMAJ250C

  • Electrical Characteristics
    • Catalog # SMAJ250C
    • Reverse Standoff Voltage (VR) (Vso) 250
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 1
    • Breakdown Voltage (MIN VBR@IT ) (V) 264.6
    • Breakdown Voltage (VBR@IT) (V) 323.4
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 425.25
    • Replaced By Part Number SMAJ250CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AC