SMAJ

SMAJ5.0

  • Electrical Characteristics
    • Catalog # SMAJ5.0
    • Reverse Standoff Voltage (VR) (Vso) 5
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 43.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 6.03
    • Breakdown Voltage (VBR@IT) (V) 7.37
    • Ir @Vso( μA) 800
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 9.66
    • Replaced By Part Number SMAJ5.0A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AC