SMAJ

SMAJ64

  • Electrical Characteristics
    • Catalog # SMAJ64
    • Reverse Standoff Voltage (VR) (Vso) 64
    • Watts (W) 400
    • Peak Pulse Current (Ipp) 10x1000 (A) 3.9
    • Breakdown Voltage (MIN VBR@IT ) (V) 67.365
    • Breakdown Voltage (VBR@IT) (V) 82.335
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 108.15
    • Replaced By Part Number SMAJ64A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AC