background-waves

SMBJ10C

Product Status| Obsoletei
Replaced By: |SMBJ10CA

SMBJ10C

TVS SMT DO-214 | Series: SMBJ
info

The SMBJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
10
Watts (W)
600
I PP 10x1000µs (A)
35.3
MIN VBR@IT (V)
10.53
MAX VBR@IT (V)
12.87
Vc (V)
17.85
IT (mA)
1
Ir@Vr(µA)
5
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Bipolar
Surge Life
35.3
Tolerance %
10
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1 µA above 12 V
  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15 kV (Air), 8 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)

SMBJ10C Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

SMBJ10C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMBJ10CTVS SMT DO-214RoHS6/1/2005NoYes1/1/2009

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.