background-waves

SMBJ110CA

Product Status| Activei

SMBJ110CA

TVS SURF MT DO214AA - SMBJ110CA 3K T&R | Series: SMBJ
info

The SMBJ series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.

PropertyValue
VR (Vstandoff)
110
Watts (W)
600
I PP 10x1000µs (A)
3.4
MIN VBR@IT (V)
122
MAX VBR@IT (V)
135
Vc (V)
177
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AA
Peak Pulse Power - 10x1000 (W)
600
Stand Polar
Bipolar
Surge Life
3.4
Tolerance %
5
  • Excellent clamping capability
  • Low incremental surge resistance
  • Typical IR less than 1µA above 12V
  • For surface mounted applications to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15 kV (Air), 8 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)

SMBJ110CA Applications

Highlights Section

  • Computers
  • Consumer electronics
  • I/O Interfaces
  • VCC buses
  • Vulnerable circuits in industrial and telecommunications applications

SMBJ110CA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMBJ110CATVS SURF MT DO214AA - SMBJ110CA 3K T&RRoHS6/1/2005NoYes1/1/2009Pdf IconIPC_SMBJ5.0A~SMBJ250A-SMBJ5.0CA~SMBJ250CA_P6SMB6.8A~P6SMB300A-P6SMB6.8CA~P6SMB300CA_1KSMB6.8A~1KSMB180A-1KSMB6.8CA~1KSMB48CA_-single_dice

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.