SMBJ

SMBJ300A

  • Electrical Characteristics
    • Catalog # SMBJ300A
    • Reverse Standoff Voltage (VR) (Vso) 300
    • Watts (W) 800
    • Peak Pulse Current (Ipp) 10x1000 (A) 1.7
    • Breakdown Voltage (MIN VBR@IT ) (V) 335
    • Breakdown Voltage (VBR@IT) (V) 371
    • Ir @Vso( μA) 1
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 486
    • Partner ECAD Models SMBJ300A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA