SMBJ

SMBJ6.5A

  • Electrical Characteristics
    • Catalog # SMBJ6.5A
    • Reverse Standoff Voltage (VR) (Vso) 6.5
    • Watts (W) 600
    • Peak Pulse Current (Ipp) 10x1000 (A) 53.6
    • Breakdown Voltage (MIN VBR@IT ) (V) 7.22
    • Breakdown Voltage (VBR@IT) (V) 7.98
    • Ir @Vso( μA) 500
    • On-State Current (IT) (mA) 10
    • Max Clamp Voltage (Vc) (V) 11.2
    • Partner ECAD Models SMBJ6.5A
    • Operating Temperature Maximum Celsius 150
    • Polarity Unipolar
    • Package DO-214AA