background-waves

SMCJ250CA

Product Status| Activei

SMCJ250CA

TVS 1.5KW 250V 5%BI DO-214AB TR13 RoHS | Series: SMCJ
info
PropertyValue
VR (Vstandoff)
250
Watts (W)
1500
I PP 10x1000µs (A)
3.7
MIN VBR@IT (V)
279
MAX VBR@IT (V)
309
Vc (V)
405
IT (mA)
1
Ir@Vr(µA)
1
Operating Temperature Max (°C)
150
Package
DO-214AB
Uni / Bi-Directional
Bidirectional
Peak Pulse Power - 10x1000 (W)
1500
Stand Polar
Bipolar
Surge Life
3.7
Tolerance %
5
I PP 8x20µs (A)
20.4
  • Halogen-free and RoHS compliant
  • For surface mount applications in order to optimize board space
  • Low profile package
  • Built-in strain relief
  • Glass passivated junction
  • Low inductance
  • Excellent clamping capability
  • Repetition Rate (duty cycle): 0.05 %
  • Fast response time: typically less than 1 ps from 0 V to Vbr min.
  • Typical IR less than 1 mA above 10 V

SMCJ250CA Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMCJ250CATVS 1.5KW 250V 5%BI DO-214AB TR13 RoHSRoHS1/22/2010NoPdf IconCoC_RoHS9_SMCJ250CAPdf IconREACH219_Declaration_(Contain)_SMCJ250CAContainsYesPdf IconIPC_SMCJ&1.5SMC stack (ver A)

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.