background-waves

SMDJ18C

Product Status| Obsoletei
Replaced By: |SMDJ18CA

SMDJ18C

TVS 3KW 18V 10%BI DO-214AB TR13 RoHS | Series: SMDJ
info
The SMDJ Series is designed specifically to protect sensitive electronic equipment from voltage transients induced by lightning and other transient voltage events.
PropertyValue
VR (Vso)
18
Watts (W)
3000
I PP 10x1000µs (A)
102.7
MIN VBR@IT (V)
18.945
MAX VBR@IT (V)
23.155
Vc (V)
30.66
IT (mA)
1
Ir@Vr(µA)
2
Operating Temperature Max (°C)
150
Polarity
Bipolar
Package
DO-214AB
Peak Pulse Power - 10x1000 (W)
3000
Stand Polar
Bipolar
Surge Life
102.7
Tolerance %
10
  • For surface mounted applications in order to optimize board space
  • Low profile package
  • Typical failure mode is short from over-specified voltage or current
  • Whisker test is conducted based on JEDEC JESD201A per its table 4a and 4c
  • IEC-61000-4-2 ESD 15 kV (Air), 8 kV (Contact)
  • ESD protection of data lines in accordance with IEC 61000-4-2 (IEC801-2)
  • EFT protection of data lines in accordance with IEC 61000-4-4 (IEC801-4)
  • Built-in strain relief
  • Typical maximum temperature coefficient ΔVBR = 0.1% × VBR@25°C × ΔT
  • Glass passivated chip junction

SMDJ18C Resources

Showing 1 to 1 of 1 Total Results
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
SMDJ18CTVS 3KW 18V 10%BI DO-214AB TR13 RoHSRoHS1/1/2005NoYes

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.