SMDJ

SMDJ40C

  • Electrical Characteristics
    • Catalog # SMDJ40C
    • Reverse Standoff Voltage (VR) (Vso) 40
    • Watts (W) 3000
    • Peak Pulse Current (Ipp) 10x1000 (A) 46.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 42.075
    • Breakdown Voltage (VBR@IT) (V) 51.425
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 67.725
    • Partner ECAD Models SMDJ40C
    • Replaced By Part Number SMDJ40CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AB