SMDJ

SMDJ70C

  • Electrical Characteristics
    • Catalog # SMDJ70C
    • Reverse Standoff Voltage (VR) (Vso) 70
    • Watts (W) 3000
    • Peak Pulse Current (Ipp) 10x1000 (A) 26.5
    • Breakdown Voltage (MIN VBR@IT ) (V) 73.71
    • Breakdown Voltage (VBR@IT) (V) 90.09
    • Ir @Vso( μA) 2
    • On-State Current (IT) (mA) 1
    • Max Clamp Voltage (Vc) (V) 118.65
    • Partner ECAD Models SMDJ70C
    • Replaced By Part Number SMDJ70CA
    • Operating Temperature Maximum Celsius 150
    • Polarity Bipolar
    • Package DO-214AB