background-waves

LVM2P-075R14431

Product Status| Activei

LVM2P-075R14431

LVM2P-075R14431 | Series: LVM2P
info

Our 2Pro devices help protect against damage caused by various fault conditions including lightning, electrostatic discharge (ESD), overload, and short circuit. By incorporating PolySwitch PPTC (Polymeric Positive Temperature Coefficient) and MOV (Metal Oxide Varistor) technology into a single device, 2Pro devices can also help you reduce board space and component count in your designs.

PropertyValue
IH (A)
0.75
Trip Current (A)
1.5
RMIN (Ω)
0.37
Resistance (Max) (Ω)
0.75
R1max (Ω)
1.03
Operating Voltage (V)
240
Max Time to Trip Current (A)
1.2
  • Integrated PPTC/MOV
  • Overcurrent, overvoltage and ESD protection device
  • Resettable overcurrent protection
  • RoHS compliant
  • Halogen free (refers to: Br≤900ppm, Cl≤900ppm, Br+Cl≤1500ppm)
  • Helps Meet Standards
  • Single device helps reduce component count and footprint
  • Helps reduce warranty returns
  • Helps simplify UL 60950 testing
  • Helps equipment comply wtih IEC61000-4-5, IEC61000-4-4, and IEC61000-4-2.
  • Helps equipment comply with UL 60950

LVM2P-075R14431 Applications

Highlights Section

  • Networking Machines and Systems
  • Smart Meters
  • Appliances
  • LED Lighting
  • Power Supplies

LVM2P-075R14431 Resources

Showing 1 to 1 of 1 Total Results
Download
|
Share
Part NumberPart DescriptionRoHSPb-FreeRoHS (2015/863/EU) CertificateREACH (SVHC's) DeclarationREACH (SVHC's)Halogen FreeIPC-Material Declaration
RF4133-000LVM2P-075R14431RoHS1/22/2019Pb-Free1/22/2019Pdf IconCoC_RoHS10_RF4133-000_LVM2P-075R14431

If the product environmental information that you are looking for does not appear in this tab, please complete the Product Environmental Information Request Form.