DB HiRel

90065-013

  • Electrical Characteristics
    • Catalog # 90065-013
    • VMAX AC (V) 150
    • Surge Energy (WTM) (J) 22500
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 212
    • VNDC MAX (V) 268
    • Max Clamp Voltage (Vc) (V) 405
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 8000
    • Replaced By Part Number Contact Littelfuse