DB HiRel

90065-014

  • Electrical Characteristics
    • Catalog # 90065-014
    • VMAX AC (V) 250
    • Surge Energy (WTM) (J) 22500
    • Nominal DC Voltage (VNDC) (V) 390
    • VNDC MIN (V) 351
    • VNDC MAX (V) 429
    • Max Clamp Voltage (Vc) (V) 650
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 5000
    • Replaced By Part Number Contact Littelfuse