DB HiRel

90065-016

  • Electrical Characteristics
    • Catalog # 90065-016
    • VMAX AC (V) 320
    • Surge Energy (WTM) (J) 22500
    • Nominal DC Voltage (VNDC) (V) 510
    • VNDC MIN (V) 462
    • VNDC MAX (V) 539
    • Max Clamp Voltage (Vc) (V) 830
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3800
    • Replaced By Part Number Contact Littelfuse