DB HiRel

90065-017

  • Electrical Characteristics
    • Catalog # 90065-017
    • VMAX AC (V) 420
    • Surge Energy (WTM) (J) 28800
    • Nominal DC Voltage (VNDC) (V) 680
    • VNDC MIN (V) 610
    • VNDC MAX (V) 748
    • Max Clamp Voltage (Vc) (V) 1130
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 3000
    • Replaced By Part Number Contact Littelfuse