DB HiRel

90065-018

  • Electrical Characteristics
    • Catalog # 90065-018
    • VMAX AC (V) 480
    • Surge Energy (WTM) (J) 28800
    • Nominal DC Voltage (VNDC) (V) 750
    • VNDC MIN (V) 670
    • VNDC MAX (V) 824
    • Max Clamp Voltage (Vc) (V) 1240
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2700
    • Replaced By Part Number Contact Littelfuse