DB HiRel

90065-020

  • Electrical Characteristics
    • Catalog # 90065-020
    • VMAX AC (V) 575
    • Surge Energy (WTM) (J) 28800
    • Nominal DC Voltage (VNDC) (V) 910
    • VNDC MIN (V) 805
    • VNDC MAX (V) 1005
    • Max Clamp Voltage (Vc) (V) 1480
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2200
    • Replaced By Part Number Contact Littelfuse