DB HiRel

90065-021

  • Electrical Characteristics
    • Catalog # 90065-021
    • VMAX AC (V) 660
    • Surge Energy (WTM) (J) 28800
    • Nominal DC Voltage (VNDC) (V) 1050
    • VNDC MIN (V) 940
    • VNDC MAX (V) 1160
    • Max Clamp Voltage (Vc) (V) 1720
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2000
    • Replaced By Part Number Contact Littelfuse