NA

V141NA34

  • Electrical Characteristics
    • Catalog # V141NA34
    • VMAX AC (V) 140
    • Max Rated DC Voltage 188
    • Surge Energy (WTM) (J) 291
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 220
    • VNDC MIN (V) 198
    • VNDC MAX (V) 248
    • Max Clamp Voltage (Vc) (V) 375
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 9000
    • Replaced By Part Number Contact Littelfuse