NA

V571NA34

  • Electrical Characteristics
    • Catalog # V571NA34
    • VMAX AC (V) 575
    • Max Rated DC Voltage 730
    • Surge Energy (WTM) (J) 770
    • Peak Pulse Current (ITM) 1xAmps (A) 40000
    • Nominal DC Voltage (VNDC) (V) 910
    • VNDC MIN (V) 805
    • VNDC MAX (V) 1000
    • Max Clamp Voltage (Vc) (V) 1480
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2200
    • Replaced By Part Number Contact Littelfuse