PA

V130PA20C

  • Electrical Characteristics
    • Catalog # V130PA20C
    • VMAX AC (V) 130
    • Max Rated DC Voltage 175
    • Surge Energy (WTM) (J) 70
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 200
    • VNDC MIN (V) 184
    • VNDC MAX (V) 220
    • Max Clamp Voltage (Vc) (V) 325
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1900
    • Replaced By Part Number Contact Littelfuse