PA

V150PA20C

  • Electrical Characteristics
    • Catalog # V150PA20C
    • VMAX AC (V) 150
    • Max Rated DC Voltage 200
    • Surge Energy (WTM) (J) 80
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 240
    • VNDC MIN (V) 212
    • VNDC MAX (V) 243
    • Max Clamp Voltage (Vc) (V) 360
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1600
    • Replaced By Part Number Contact Littelfuse