PA

V250PA20A

  • Electrical Characteristics
    • Catalog # V250PA20A
    • VMAX AC (V) 250
    • Max Rated DC Voltage 330
    • Surge Energy (WTM) (J) 130
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 390
    • VNDC MIN (V) 354
    • VNDC MAX (V) 453
    • Max Clamp Voltage (Vc) (V) 675
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 1000
    • Replaced By Part Number Contact Littelfuse