PA

V275PA40A

  • Electrical Characteristics
    • Catalog # V275PA40A
    • VMAX AC (V) 275
    • Max Rated DC Voltage 369
    • Surge Energy (WTM) (J) 140
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 430
    • VNDC MIN (V) 389
    • VNDC MAX (V) 494
    • Max Clamp Voltage (Vc) (V) 740
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 900
    • Replaced By Part Number Contact Littelfuse