PA

V350PA40A

  • Electrical Characteristics
    • Catalog # V350PA40A
    • VMAX AC (V) 350
    • Max Rated DC Voltage 460
    • Surge Energy (WTM) (J) 165
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 559
    • VNDC MIN (V) 500
    • VNDC MAX (V) 618
    • Max Clamp Voltage (Vc) (V) 910
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 700
    • Replaced By Part Number Contact Littelfuse