PA

V420PA40C

  • Electrical Characteristics
    • Catalog # V420PA40C
    • VMAX AC (V) 420
    • Max Rated DC Voltage 560
    • Surge Energy (WTM) (J) 170
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 680
    • VNDC MIN (V) 610
    • VNDC MAX (V) 690
    • Max Clamp Voltage (Vc) (V) 1050
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 600
    • Replaced By Part Number Contact Littelfuse