PA

V510PA80A

  • Electrical Characteristics
    • Catalog # V510PA80A
    • VMAX AC (V) 510
    • Max Rated DC Voltage 675
    • Surge Energy (WTM) (J) 190
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 820
    • VNDC MIN (V) 735
    • VNDC MAX (V) 963
    • Max Clamp Voltage (Vc) (V) 1410
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 500
    • Replaced By Part Number Contact Littelfuse