PA

V575PA80C

  • Electrical Characteristics
    • Catalog # V575PA80C
    • VMAX AC (V) 575
    • Max Rated DC Voltage 730
    • Surge Energy (WTM) (J) 220
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 910
    • VNDC MIN (V) 805
    • VNDC MAX (V) 960
    • Max Clamp Voltage (Vc) (V) 1410
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 450
    • Replaced By Part Number Contact Littelfuse