PA

V660PA100C

  • Electrical Characteristics
    • Catalog # V660PA100C
    • VMAX AC (V) 660
    • Max Rated DC Voltage 850
    • Surge Energy (WTM) (J) 250
    • Peak Pulse Current (ITM) 1xAmps (A) 6500
    • Nominal DC Voltage (VNDC) (V) 1050
    • VNDC MIN (V) 940
    • VNDC MAX (V) 1100
    • Max Clamp Voltage (Vc) (V) 1650
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 400
    • Replaced By Part Number Contact Littelfuse