CA

V112CA60

  • Electrical Characteristics
    • Catalog # V112CA60
    • VMAX AC (V) 1100
    • Max Rated DC Voltage 1400
    • Surge Energy (WTM) (J) 3800
    • Peak Pulse Current (ITM) 1xAmps (A) 70000
    • Nominal DC Voltage (VNDC) (V) 1800
    • VNDC MIN (V) 1620
    • VNDC MAX (V) 2060
    • Max Clamp Voltage (Vc) (V) 2940
    • Packaging Method BULK
    • Clamp Polarity Bi-directional
    • Typ Capacitance (pF) 2200